SLAU966 February 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228
MSPM0 and NXP's M0 MCUs offer peripherals for asynchronous (clockless) communication. The S32K1xx and KM35x family offers a low-powered UART that supports basic UART, while the KEA128x and KM35x offer a regular UART module. In MSPM0, these UART peripherals come in two variants: one with standard features and one with advanced features. In NXP's devices, the UART comes in one singular version. Table 4-2 shows a comparison of MSPM0's UART against NXP's S32K1xx, KEA128x, and KM35x UART.
| Feature | S32K1xx | KEA128x | KM35x | MSPM0 |
|---|---|---|---|---|
| Hardware flow control | Yes | No | Yes | Yes |
| Continuous communication using DMA | Yes | No | Yes | Yes |
| Multiprocessor | No | No | No | Yes |
| Synchronous mode | No | No | No | No |
| Single-wire half duplex communication | Yes | Yes | Yes | Yes(1) |
| Wakeup from low-power mode | Yes | Yes | Yes | Yes |
| Data length | 7,8,9,10 | 8,9 | 8,9 | 5, 6, 7, 8 |
| Tx/Rx FIFO Depth | 4 | N/A | 8 | 4 |
| IrDA Support | Yes | No | Yes | Extended UART only |
| LIN Support | Yes | Yes | Yes | Extended UART only |
| DALI Support | No | No | No | Extended UART only |
| Manchester Code Support | No | No | No | Extended UART only |
UART code examples
Information about UART code examples can be found in the MSPM0 SDK examples guide.