SLLA305A May   2010  – September 2023 ESD441 , TPD12S015 , TPD12S015A , TPD12S016 , TPD12S520 , TPD12S521 , TPD13S523 , TPD1E05U06 , TPD1E10B06 , TPD1E10B09 , TPD1E6B06 , TPD1S414 , TPD1S514 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3F303 , TPD3S014 , TPD3S044 , TPD4E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4EUSB30 , TPD4S010 , TPD4S012 , TPD4S014 , TPD4S1394 , TPD4S214 , TPD5E003 , TPD5S115 , TPD5S116 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD6F002 , TPD6F002-Q1 , TPD6F003 , TPD7S019 , TPD8E003 , TPD8F003 , TPD8S009

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device Summary
  6. 3Pin Configuration and Functions
  7. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings - JEDEC
    3. 4.3 ESD Ratings - AEC
    4. 4.4 ESD Ratings - IEC
    5. 4.5 ESD Ratings - ISO
    6. 4.6 Recommended Operating Conditions
    7. 4.7 Thermal Information
    8. 4.8 Electrical Characteristics
      1. 4.8.1 Reverse Standoff Voltage (VRWM)
      2. 4.8.2 Breakdown Voltage (VBR)
      3. 4.8.3 Leakage Current (ILEAK)
      4. 4.8.4 Dynamic Resistance (RDYN)
      5. 4.8.5 Line Capacitance (CL)
      6. 4.8.6 Clamping Voltage (VCLAMP)
    9. 4.9 Typical Characteristics
      1. 4.9.1 TLP Plot
      2. 4.9.2 ± 8kV Clamped IEC Waveform
      3. 4.9.3 Capacitance vs. Bias Voltage
      4. 4.9.4 Leakage Current vs. Temperature
      5. 4.9.5 Capacitance vs. Temperature
      6. 4.9.6 Insertion Loss
  8. 5Summary
  9. 6References
  10. 7Revision History

Clamping Voltage (VCLAMP)

Clamping voltage is the amount of voltage a system is exposed to during a transient event and measures how well an ESD diode protects the downstream system circuitry. The clamping voltage is one of the most important specs for an ESD protection device and can be determined from the Transmission Line Pulse (TLP) plot, mentioned in the next section, if not in the data sheet. Table 4-10 shows the comparison between an IEC strike and the TLP current. For most ESD devices, the clamping voltage is specified at 16-A/8-kV IEC.

Table 4-10 IEC Strike vs. TLP Current Example
IEC ESD TLP Current
2 kV 4 A
4 kV8 A
6 kV12 A
8 kV16 A