SLLA305A May 2010 – September 2023 ESD441 , TPD12S015 , TPD12S015A , TPD12S016 , TPD12S520 , TPD12S521 , TPD13S523 , TPD1E05U06 , TPD1E10B06 , TPD1E10B09 , TPD1E6B06 , TPD1S414 , TPD1S514 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3F303 , TPD3S014 , TPD3S044 , TPD4E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4EUSB30 , TPD4S010 , TPD4S012 , TPD4S014 , TPD4S1394 , TPD4S214 , TPD5E003 , TPD5S115 , TPD5S116 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD6F002 , TPD6F002-Q1 , TPD6F003 , TPD7S019 , TPD8E003 , TPD8F003 , TPD8S009
The Automotive Electronics Counsel (AEC) standards are based on the JEDEC ratings but are specific to automotive devices. The difference between the two is the testing the device undergoes. Both ratings, the AEC and JEDEC, commonly have the same value for HBM and for CDM. An example of the AEC ratings table found in auto-qualified ESD protection device data sheets is shown in Table 4-3.
VALUE | UNIT | |||
---|---|---|---|---|
V (ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q101-001 | ±2500 | V |
Charged device model (CDM), per AEC Q101-005 | ±1000 |