SLLT234A April 2025 – August 2025 UCC57102 , UCC57102-Q1 , UCC57102Z , UCC57102Z-Q1 , UCC57108 , UCC57108-Q1 , UCC57132 , UCC57132-Q1 , UCC57138 , UCC57138-Q1 , UCC57142 , UCC57142-Q1 , UCC57148 , UCC57148-Q1
The UCC5710x devices are TI's first low-side gate driver family which uses desaturation (DESAT) protection, whereas the UCC5714x devices are TI's first low-side gate driver family with over-current protection (OCP, or OC protection). These single-channel families were designed primarily for both automotive and industrial topologies that require additional protection. The UCC571x8 devices target IGBT while the UCC571x2 devices target SiC FETs. Some of the benefits are discussed below:
Protection
The UCC5710x devices have DESAT protection, which is a voltage-based detection of the collector of a FET. When the DESAT threshold is tripped, the outputs of the gate driver are turned off, preventing system damage.
The UCC5714x devices have OCP, which is a current-based detection which utilizes a shunt resistor or sensing-FET. Using a voltage threshold at the OC pin, when the voltage across the shunt resistor is higher than the voltage threshold of the gate driver, the output of the driver turns off.
During a short-circuit event, both gate driver families turns off the outputs of the driver, and the fault pin is pulled to ground. The integrated fault reporting maintains the fault signal to the MCU and keeps the outputs of the driver off until the fault is cleared. This extra level of protection compared to a comparable driver without protection allows for a safer system in noisy or harsh environments.
Feature Options
The UCC571xx devices have pinouts which add useful features depending on what the system requires:
Internal Voltage Reference
The UCC5710x devices have an integrated LDO which creates a 5V bias with a max of 20mA. This LDO can provide an additional bias supply without needing to redesign the power rail. The LDO typically is used to bias digital isolators, thermistors, modulators, and other components.
| Product Features | Feature Impact | Key Applications |
|---|---|---|
| DESAT Protection | Integrated protection from short-circuits |
xEV Automotive HVAC xEV Traction Inverter Servo Drives Power Tools A/C Inverter |
| Thermal shutdown | Shuts down driver when over temperature thresholds | |
| Fault Reporting | Reports faults to MCU | |
| 30V Max VDD | Allows driver to survive transients and noise at inputs and VDD. | |
| -5V Negative Voltage Handling | ||
| 8V or 12V UVLO Options | IGBT and SicFET applications | |
| Bipolar Ground Option | Allows for negative clearance below 0V ground | |
| Split Output Option | Complete and separate control over drive source and sink strength | |
| Enable Option | Allows the power stage to be controlled independently of main control logic |
| Product Features | Feature Impact | Key Applications |
|---|---|---|
| OC Protection | Integrated protection from short-circuits |
Residential HVAC xEV OBC/DC-DC Servo Drives Power Tools A/C Inverter |
| Thermal shutdown | Shuts down driver when over temperature thresholds | |
| Fault Reporting | Reports faults to MCU | |
| 30V Max VDD | Allows driver to survive transients and noise at inputs and VDD. | |
| -5V Negative Voltage Handling | ||
| 8V or 12V UVLO Options | IGBT and SicFET applications |
There are some technical features that can provide benefits to a design engineer.
| System Requirement | Product Features | System Benefits |
|---|---|---|
Robustness | DESAT Protection (UCC5710x) | Integrated protection in the gate drivers provides protection during short-circuit events. |
OC Protection (UCC5714x) | ||
Thermal shutdown | Protects driver from over-temperature, protecting driver during harsh environments | |
Fault Reporting | Reports faults to MCU for diagnostics. | |
30V Max VDD | Driver can more easily handle transients and noise on VDD and inputs, providing robustness in system. | |
| -5V Negative Voltage Handling | ||
Bipolar Ground (UCC5710x) | Protects systems that use SiC FETs by preventing accidental turn-on from miller capacitor-induced noise | |
Flexibility | 8V or 12V UVLO Options | Optimizes driver UVLO for switch type. |
Minimized Size and Cost | Integrated LDO (UCC5710x) | Adds convenient additional bias supply separate from the power rail |
| DESAT Protection | Integrated DESAT prevents need of a larger discrete DESAT circuit. | |
Split Output (UCC5710x) | Split output reduces cost by removing need for the output diode. |
The UCC571xx family of devices have a wide variety of end equipments that have targeted sockets. Below are some topologies and end equipments where the UCC5710x family of devices can fit.
The UCC5710x devices have distinct features, electrical specifications, and pinouts. To aid in selection, the following tables help distinguish major differences between part numbers, variants, and provide insight comparing to legacy devices.
Device | Channel Count | Drive Current | UVLO | Package Options | Protection Type |
|---|---|---|---|---|---|
| UCC57108 (-Q1) | 1 | 3A/3A | 8V | D | DESAT |
| UCC57102 (-Q1) | 1 | 3A/3A | 12V | D | DESAT |
| UCC57102Z (-Q1) | 1 | 3A/3A | 12V | D | DESAT |
1 | 3A/3A | 8V | DBV | OCP | |
| UCC57142 (Q1) | 1 | 3A/3A | 12V | DBV | OCP |
Pinouts | |||
|---|---|---|---|
Variant | UCC5710xB, UCC57102Z | UCC5710xC | UCC5710xW |
UVLO | 8V, 12V | 8V, 12V | 8V, 12V |
Variant Feature | Bipolar ground | Split output | Enable |
Pinout | |||
| Pinouts | |
|---|---|
| Variant | UCC5714xA |
| UVLO | 8V, 12V |
| Variant Feature | -250mV OCP |
| Pinout |
Legacy Device | New Replacement GPN | Pin-to-Pin | Key Advantages |
|---|---|---|---|
UCC27531 | UCC57108C | No | Adds DESAT protection, fault reporting, and VREF while maintaining split output and 8V UVLO option. |
| UCC2753x | UCC57148 | No | Adds OC protection and fault reporting while maintaining DBV package and 8V UVLO option. |
UCC27511[A] | UCC5710xC | No | Adds DESAT protection, fault reporting, and VREF while maintaining split output and increasing VDD to 30V. |
| UCC27511[A] | UCC5714x | No | Adds OC protection and fault reporting while maintaining DBV package. |
UCC44273 | UCC5714x | No | Adds OC protection and fault reporting while maintaining DBV package. |
Additional References:
| Orderable Device | Package Type | Pins | Op Temp (°C) | Device Marking | Samples |
|---|---|---|---|---|---|
UCC57108BDR | SOIC | 8 | -40 to 125 | UC108B | Samples |
UCC57108BQDRQ1 | SOIC | 8 | -40 to 125 | U108BQ | Samples |
UCC57102BDR | SOIC | 8 | -40 to 125 | UC102B | Samples |
UCC57102BQDRQ1 | SOIC | 8 | -40 to 125 | U102BQ | Samples |
UCC57108CDR | SOIC | 8 | -40 to 125 | UC108C | Samples |
UCC57108CQDRQ1 | SOIC | 8 | -40 to 125 | U108CQ | Samples |
UCC57102CDR | SOIC | 8 | -40 to 125 | UC102C | Samples |
UCC57102CQDRQ1 | SOIC | 8 | -40 to 125 | U102CQ | Samples |
UCC57108WDR | SOIC | 8 | -40 to 125 | UC108W | Samples |
UCC57108WQDRQ1 | SOIC | 8 | -40 to 125 | U108WQ | Samples |
UCC57102WDR | SOIC | 8 | -40 to 125 | UC102W | Samples |
UCC57102WQDRQ1 | SOIC | 8 | -40 to 125 | U102WQ | Samples |
UCC57102ZDR | SOIC | 8 | -40 to 125 | UC102Z | Samples |
UCC57102ZQDRQ1 | SOIC | 8 | -40 to 125 | U102ZQ | Samples |
UCC57148ADBVR | SOT-23 | 6 | -40 to 125 | U148 | Samples |
| UCC57148AQDBVRQ1 | SOT-23 | 6 | -40 to 125 | U48Q | Samples |
| UCC57142ADBVR | SOT-23 | 6 | -40 to 125 | U142 | Samples |
| UCC57142AQDBVRQ1 | SOT-23 | 6 | -40 to 125 | U42Q | Samples |