SLOA284A january 2020 – may 2023 AFE5832 , AFE5832LP , ISO7741 , ISOW7841 , LM25037 , LM25180 , LM5180 , LM5181 , LM5181-Q1 , TX7316 , TX7332
Figure 3-11 shows a thermal image of the high voltage circuit, with symmetrical load of 25 mA on each rail with 20 % duty cycle at 5 kHz shown in Figure 3-7. The maximum temperature is 34.7°C, reached after 30 minutes of powering on at ambient temperature of 20°C.
Figure 3-11 Thermal Performance of High
Voltage Section