SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
For the safety of the operator during preventive maintenance activities and equipment service, a number of protective equipment including disconnecting switch or disconnector connected in series with the HVDC lines, grounding switch and AC/DC circuit breakers are provided.