SLOA289B May   2020  – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050

 

  1.   Trademarks
  2. 1HVDC Power Transmission Overview and Architecture
    1. 1.1 Electrical Power - Generation, Transmission and Distribution
    2. 1.2 HVAC to HVDC Power Transmission
      1. 1.2.1 Comparison of HVDC and HVAC
      2. 1.2.2 Primary Objectives of HVDC Transmission
    3. 1.3 Working Principle of HVDC Transmission Station
    4. 1.4 Advantages of HVDC Transmission
  3. 2HVDC Transmission System (HVDC station)
    1. 2.1 HVDC Transmission Technologies
    2. 2.2 HVDC Transmission System (HVDC station) Key Components
      1. 2.2.1 Converter
      2. 2.2.2 Converter Valve Arms
        1. 2.2.2.1 Converter Phase Arms
      3. 2.2.3 Converter Transformers
      4. 2.2.4 Power Transmission Lines
      5. 2.2.5 Components for Ripple Control, Harmonic Control and Waveform Shaping
      6. 2.2.6 Protection Equipment
  4. 3HVDC transmission station - Control and Protection (C and P)
    1. 3.1 Control OF HVDC Transmission Station
      1. 3.1.1 System Control
      2. 3.1.2 Master Control
      3. 3.1.3 Station Control
      4. 3.1.4 Pole or Converter Control
      5. 3.1.5 Valve Base Control VBC (valve unit control)
    2. 3.2 HVDC Transmission Station Protection
      1. 3.2.1 Protection of AC Section of HVDC Station
      2. 3.2.2 Protection of DC Section of HVDC Station
      3. 3.2.3 Equipment Protection and Monitoring
      4. 3.2.4 Sampling and DC Fault Detection
    3. 3.3 Fault Recording and Monitoring
    4. 3.4 Control and Protection Panel
    5. 3.5 Diagnostics and Monitoring
  5. 4HVDC Transmission Control and Protection – System Level Block Diagram
  6. 5TI Solutions for HVDC Transmission Station Control and Protection
    1. 5.1 TI Products
      1. 5.1.1 Analog
      2. 5.1.2 Embedded Processing
      3. 5.1.3 Power Supply and Gate Drivers
      4. 5.1.4 High-Speed On-Board Interface and External Communication
      5. 5.1.5 Board Level Isolation and Protection
  7. 6Summary
  8. 7TI Reference Designs
  9. 8Additional References
  10. 9Revision History

HVDC Transmission Control and Protection – System Level Block Diagram

Figure 4-1 shows the control and protection block diagram for an HVDC station. Many of the equipment is placed within the control panel and some of the are placed close to the equipment being protected.

GUID-471B3BCA-8E98-4759-9C7A-9D205EC994BC-low.gifFigure 4-1 HVDC Control and Protection System Block Diagram

Within the HVDC stations and the control panel, the following modules are interconnected to perform the required protection and control functions

Table 4-1 HVDC Station Modules Description
ModulesApplicationLocation
Gate driveDrives the Thyristor or IGBT module. Implements logic for gate drive, temperature and voltage measurement.
Also called as submodules
Each IGBT or thyristor sub module has an associated gate drive unit. The number of gate drive boards depends on the converter voltage and power rating.
Valve controlA number of submodules are connected in series as a valve. Valve control electronics is used to provide command to the gate drive board control.Each valve may contain one or more valve control electronics depending on the HVDC rating.
Converter and pole controlA converter bridge consists of 6 or more valves. The converter control computes the required electrical parameters and provides the required control command to the valve control. Pole control manages the grid AC voltage to maintain the configured DC output voltage.The converter and pole control electronics is part of the control and protection panel. Multiple digital signal processing modules are integrated as converter and pole control module. Redundancy is provided to improve performance and enhance reliability.
Station level control and protectionControls harmonics and reactive power by controlling the capacitor banks and filters. Protects the HVDC station during normal and abnormal operationPart of the control and protection panel. Multiple digital signal processing modules are integrated as converter and pole control module. Redundancy is provided to improve performance and enhance reliability.
Communication switchConnects different systems within the HVDC station using high speed fiber optic based Ethernet interfacePart of the control and protection panel. Multiple communication switches with redundancy are used.
Analog input/output (I/O) moduleUse to measure the electrical parameters on the HVDC line, converter transformer, reactors, breakers, capacitor banks and filters for protection and monitoringConnected along the HVDC station near to the equipment to be monitored and the numbers depends upon the power rating