SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
The phase arm of the converter is consists of two valve arms (upper and lower arms), which are connected to the input or output of the AC supply converter transformer. Each phase has two arms. AC is transmitted along the grid in three phase configuration. A three phase converter has three phase arms consisting of 6 valves. Table 2-1 illustrates number of switching elements required for a 200 kV HVDC converter.
| Converter Type | Switching Element | Voltage Rating kV | HVDC Voltage Rating kV | Number of Valve Arms | Approximate Number of Switching Elements per Valve | Approximate Number of Switching Elements per Converter |
|---|---|---|---|---|---|---|
| LCC | Thyristor | 6.5 | 200 | 12 | 35 | 420 |
| VSC | VSC | 1.5 | 200 | 6 | 135 | 810 |
Table 2-1 shows indicative calculations for understanding HVDC system complexity, number of devices that are interconnected to build a valve/converter and are for a 200-250 MW power transmission system using 200 kV voltage level. Depending on the voltage rating, IGBT/Thyristors are connected in series and depending on the current rating; IGBT/Thyristors are connected in parallel.