SLOU590 January 2025 TAS5802 , TAS5815
This process flow supports 1.1 speaker configurations with a maximum internal sample rate of 96 kHz and is therefore considered a true 96 kHz flow. It is intended for a tweeter-woofer speaker combination where there are different processing options for the two channels. It is possible to tune the left and right BQs in the 14 BQ bank individually between the tweeter and woofer.
Figure 2-9 depicts the signal path for this flow. The blocks below correspond to the functions found in the PPC3 GUI.
Figure 2-9 Process Flow 9