SLOU590 January 2025 TAS5802 , TAS5815
The TAS5815 and TAS5802 process flows have been generated based upon several popular configurations, primarily around the number and type of amplified outputs. Table 1-1 shows the use cases supported by available process flows and PPC3 GUI.
| Mode | Also Known As | Amplifier Output Configuration | Symbol in PPC3 GUI |
|---|---|---|---|
| 2.0 | Stereo | One device drives two full-range speakers in stereo |
|
| Mono | 1.0 | A single signal, created from one or both of the two input signals sent via a single output created by placing the two output channels in parallel into a single channel, usually to drive more power. Only available with the TAS5815. |
|
| Mono | 1.1 | Two input channels are mixed into one. One device drives a tweeter on one channel and a woofer on the other. | ![]() |