SLUAB06 January 2025 AMC131M02 , AMC3330 , ISO7731
UCC33421-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V. UCC33421-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation. The UCC33421-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown. The UCC33421-Q1 comes in a miniaturized, low profile design SOIC (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm creepage and clearance.