SLUAB06 January   2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Topologies for Insulation Monitoring in ESS
    1. 2.1 Single Switch Topology
      1. 2.1.1 Test Steps
    2. 2.2 Dual Switch Floating Sampling Topology
      1. 2.2.1 Test Steps
    3. 2.3 Dual Switch Sampling in High Voltage Side Topology
    4. 2.4 AC Injection Topology
  6. 3Comparison of Designs
    1. 3.1 Injection Resistance Influence on Accuracy
  7. 4Capacitor Influence on Sampling Time
    1. 4.1 How to Choose Y Capacitor
    2. 4.2 Sampling Time
  8. 5Key Devices
    1. 5.1 BQ79731-Q1
    2. 5.2 UCC33421-Q1
    3. 5.3 AMC131M02
    4. 5.4 AMC3330
    5. 5.5 ISO773x
  9. 6Topos Simulation Result and Conclusion
  10. 7Summary
  11. 8References

Test Steps

  1. Close S1, S2 and wait voltage at ADC to settles (500us), get VN1, VDC=2VN1.
  2. Open SW1 and close SW2、SW3 (400us delay) , wait until voltage at ADC settles (500us), get VNoff.
  3. Close SW1 , wait until voltage at ADC settles (500us), get VNon.
  4. Calculate RisoP and RisoN (use following formula).
Equation 1. R i s o P = V D C ( V N o n - V N o f f ) V D C - V N o n × V N o f f R 1 - V D C - V N o f f × V N o n R 1 + R L
Equation 2. RisoN=VNonVDC-VNon1R1+1RisoP-VNon(1R34+R2)

The error of the injection resistance, the error of the sampling resistance, and the error of the high voltage detection are taken into account in the calculation formula, the worst accuracy is obtained:

 Worst Case for Topo 1 Figure 2-7 Worst Case for Topo 1