SLUAB06 January 2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421
Based on the operating mode of the two circuits, the formula for calculating RisoP and RisoN is as follows:
The error of the injection resistance, the error of the sampling resistance, and the error of the high voltage detection are taken into account in the calculation formula, the worst accuracy is obtained: