SLUAB06 January 2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421
Suppose that the power supply Vu charges the capacitor C through the resistor R, V0 is the initial voltage value on the capacitor, Vu is the voltage value of the capacitor after it is fully charged, and Vt is the voltage value on the capacitor at any time t, then the following calculation formula can be obtained:
If the initial voltage on the capacitor is 0, the formula can be simplified to:
From the above formula, it can be seen that because the exponential value can only be infinitely close to 0, but never equal to 0, it takes an infinite amount of time for the capacitor to be fully charged.
While t = RC,Vt = 0.63Vu;while t = 2RC,Vt = 0.86Vu;while t = 3RC,Vt = 0.95Vu;
While t = 4RC,Vt = 0.98Vu;while t = 5RC,Vt = 0.99Vu;
It can be seen that when it reaches 5t, it is basically close to the final value.
Therefore, for the 1500V insulation detection system, the Y capacitor can be selected as 200nF, so it takes 4.5s to detect a voltage of 0.995u.
Based on analysis before, concluded in Table 4-1.
| Designs | Design 1 | Design 2 | Design 3 |
|---|---|---|---|
| Device | Device | Device | |
| Switch | Reed relay × 1 | Reed relay × 1 | Reed relay × 1 |
| SSR × 2 | SSR× 2 | SSR × 1 | |
| Insulation monitoring | UIR BQ79731-Q1× 1 | AMC131M02 × 1 | UIR BQ79731-Q1 |
| HV sense | - | AMC0311 × 1 | - |
| Insulation sampling | AMC3330 × 1 | AMC3330 × 1 | AMC3330 × 1 |
| ISO | ISO7731 × 1 | ISO7731 × 1 | |
| Supply | UCC33421 × 2 | UCC33421 × 2 | UCC33421 × 1 |
| Cost summary | US$10.21 | US$9.72 | US$7.8 |
| Shunt | Yes | Yes | Yes |
| Accuracy (worst case) | 0.82% | 0.82% | 5.9% |
| HV supply | Need | Need | Need |
| Sampling time | =R × 2CY | =R × 2CY | =RCY |
Considering cost and accuracy, using double arms and putting control in high voltage can be the better choice for insulation monitoring in energy storage system.