SLVAE59A February   2019  – April 2022 DRV8242-Q1 , DRV8243-Q1 , DRV8244-Q1 , DRV8245-Q1 , DRV8343-Q1 , DRV8702-Q1 , DRV8702D-Q1 , DRV8703-Q1 , DRV8703D-Q1 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8860 , DRV8873 , DRV8873-Q1 , DRV8874 , DRV8874-Q1 , DRV8876 , DRV8876-Q1 , DRV8935 , DRV8955

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Types of Solenoids
  3. 2Solenoid Driving Typologies
    1. 2.1 Low-Side and High-Side Configuration
    2. 2.2 Half-Bridge and H-Bridge Driver Configurations
  4. 3Basics of Driving Solenoid Loads
    1. 3.1 Current Control
    2. 3.2 Fast Discharging Circuits
      1. 3.2.1 Freewheeling and Clamping
      2. 3.2.2 Passive Voltage Clamping
  5. 4DRV Motor Driver Features for Solenoid Driving
    1. 4.1 Current Sensing and Regulation Solutions
    2. 4.2 Independent Low-/High-Side Driving
    3. 4.3 Half-Bridge Driving
    4. 4.4 Integrated and Gate Driver H-Bridges
  6. 5Summary
  7. 6Revision History

Solenoid Driving Typologies

Most systems today use motor drivers to actuate and de-actuate solenoid. The key to driving a solenoid is which FETs to switch on and off, and when to switch them.

There are three basic driver configurations, low-side, high-side, and half-bridge/full-bridge, each with their trade-offs. Choosing which configuration depends on the system requirements, such as switching speed and fault protection. The high-side driver can protect against short to ground fault, whereas a low-side driver protects against short to battery fault.

Figure 2-1 Configurations for Basic Low-Side, High-Side, and Half-Bridge Drivers