SLVAEX9B April   2022  – August 2022 ESD122 , ESD1LIN24-Q1 , ESD204 , ESD224 , ESD2CAN24-Q1 , ESD2CANFD24 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD351 , ESD401 , ESD451 , ESD751 , ESD751-Q1 , ESD752 , ESD761 , ESD761-Q1 , ESD762 , ESDS302 , ESDS304 , ESDS312 , ESDS314 , SN65220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B09-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E007 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3E001 , TPD3F303 , TPD4E001 , TPD4E001-Q1 , TPD4E002 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E05U06-Q1 , TPD4E101 , TPD4E110 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4F003 , TPD4S009 , TPD4S012 , TPD5E003 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD8S009 , TSD05 , TSD05C , TSM24A-Q1 , TSM24CA-Q1 , TSM36A , TVS0500 , TVS0701 , TVS1400 , TVS1401 , TVS2200 , TVS2701 , TVS3301 , UC1611-SP , UC2610 , UC3610 , UC3611 , UC3611M

 

  1.   Abstract
  2.   Trademarks
  3. 1Definitions of ESD Device Specifications
    1. 1.1 Working Voltage (VRWM)
    2. 1.2 Capacitance
    3. 1.3 IEC 61000-4-2 Rating
    4. 1.4 Channels
    5. 1.5 Unidirectional vs. Bidirectional
  4. 2ESD Layout Tips
    1. 2.1 Optimizing Impedance for Dissipating ESD
    2. 2.2 Limiting EMI From ESD
    3. 2.3 Routing With VIAs
    4. 2.4 Optimizing Ground Schemes for ESD
  5. 3ESD Solutions by Package Types
    1. 3.1  0201 2-pin SON (TI: DPL) | 0.6 mm x 0.3 mm
    2. 3.2  0402 2-pin SON (TI: DPY) | 1.0 mm × 0.6 mm
    3. 3.3  2-pin SOD-523 (TI: DYA) | 1.2 mm x 0.8 mm
    4. 3.4  3-pin SOT-9X3 (TI: DRT) | 1 mm × 1 mm
    5. 3.5  3-pin SC70 (TI: DCK) | 2 mm × 1.25 mm
    6. 3.6  3-pin SOT23 (TI:DBZ) | 3.04 mm × 2.64 mm
    7. 3.7  4-pin SON (TI: DPW) | 0.8 mm × 0.8 mm
    8. 3.8  5-pin SOT-5X3 (TI: DRL) | 1.6 mm × 1.2 mm
    9. 3.9  5-pin SOT-23 (TI: DBV) | 2.9 mm × 1.6 mm
    10. 3.10 6-pin SON (TI: DRY) | 1.45 mm × 1 mm
    11. 3.11 6-pin SOT-5X3 (TI: DRL) | 1.6 mm × 1.2 mm
    12. 3.12 6-pin SOT-23 (TI: DBV) | 1.6 mm × 2.9 mm
    13. 3.13 6-pin SC70 (TI: DCK) | 2.15 mm × 1.4 mm
    14. 3.14 8-pin SON (TI: DQD) | 1.35 mm × 1.7 mm
    15. 3.15 10-pin SON (TI: DQA) | 1 mm × 2.5 mm
  6. 4References
  7. 5Revision History

Channels

ESD devices are available in single and multiple channels. Depending on the application, a multi-channel device might offer a smaller solution size and save board space since it would consolidate multiple single-channel devices. Conversely, a single-channel device might offer more design flexibility.