SLVAF10 March   2021 TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB08-Q1 , TPS1HB16-Q1 , TPS1HB35-Q1 , TPS1HB50-Q1 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB35-Q1 , TPS2HB50-Q1 , TPS4H000-Q1 , TPS4H160-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Thermals
  4. 3Timing Limitations
    1. 3.1 Background
    2. 3.2 Pulse-Width distortion (PWD)
      1. 3.2.1 Timing Impact of Delay Mismatch
      2. 3.2.2 Power Impact of Delay Mismatch on Resistive Loads
    3. 3.3 Finite Slew Rate
      1. 3.3.1 Timing Impact of Finite Slew Rate and Slew Rate Mismatch
      2. 3.3.2 Impact of Finite Slew Rate on Resistive Load Power
      3. 3.3.3 Impact of Slew Rate on LED Power
  5. 4System-Level Considerations
    1. 4.1 Diagnostics and Protection
      1. 4.1.1 Analog Current Sense
    2. 4.2 Dimming Ratio
    3. 4.3 Side-Stepping Frequency Limitations
  6. 5References

Introduction

Pulse-width modulation (PWM) is an indispensable technique for controlling load power when driving off-board loads with high-side switches (HSS). By adjusting PWM duty cycle, average load power can be controlled with accuracy and much more efficiently than designs which rely on linear regulation of voltage or current to the load. PWM control can be used to increase product functionality — for example, to enable a vehicle owner to choose the heat level in a heated seat or adjust the brightness of footwell lighting. Figure 1-1 compares PWM and linear control schemes which result in the same load power.

PWM duty cycle may be software or hardware defined and can be varied in real-time. Apart from the limitations of the high-side switch or nuances of the load, the average power delivered to the load is virtually independent of PWM frequency. This allows for flexibility in the system design.

GUID-EB5D900C-8A9A-4939-9B32-2EAEA6DADDD4-low.pngFigure 1-1 PWM and Linear Control of Load Power