SLVUC05A November 2020 – July 2022 TPS25750
In this document the register names use an ALL CAPS notation, and the field names use a CamelBack notation. For example TX_SOURCE_CAPS refers to register 0x32, and TX_SOURCE_CAPS.numValidPDOs refers to a specific field in Byte 1 of that register.
Some registers have the same definition, but there are multiple instantiations at different register addresses. The following lists these registers.