SLVUC05A November 2020 – July 2022 TPS25750
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x69 | TYPEC_STATE | RO | 4 | yes | 0 |
Bits | Name | Description | |
---|---|---|---|
31:24 | TypeCPortState | Present state of Type-C state-machine. | |
00h | Disabled. | ||
01h-04h | Reserved. | ||
05h | ErrorRecovery. | ||
06h-23h | Reserved. | ||
24h | Unattached.Accessory. | ||
25h-2Ah | Reserved. | ||
2Bh | AttachWait.Accessory. | ||
2Ch-44h | Reserved. | ||
45h | Try.SRC. | ||
46h-4Dh | Reserved. | ||
4Eh | TryWait.SNK. | ||
4Fh | Try.SNK. | ||
50h | TryWait.SRC. | ||
51-5Fh | Reserved. | ||
60h | Attached.SRC. | ||
61h | Attached.SNK. | ||
62h | AudioAccessory. | ||
63h | DebugAccessory. | ||
64h | AttachWait.SRC. | ||
65h | AttachWait.SNK. | ||
66h | Unattached.SNK. | ||
67h | Unattached.SRC. | ||
68h-FFh | Reserved. | ||
23:16 | Cc2PinState | State of CC2 pin | |
00h | Not connected. | ||
01h | Ra detected (Source only). | ||
02h | Rd detected (Source only) | ||
03h | USB Default Advertisement detected (Sink only). | ||
04h | 1.5A Advertisement detected (Sink only). | ||
05h | 3.0A Advertisement detected (Sink only). | ||
06h-FFh | Reserved. | ||
15:8 | Cc1PinState | State of CC1 pin | |
00h | Not connected. | ||
01h | Ra detected (Source only). | ||
02h | Rd detected (Source only). | ||
03h | USB Default Advertisement detected (Sink only). | ||
04h | 1.5A Advertisement detected (Sink only). | ||
05h | 3.0A Advertisement detected (Sink only). | ||
06h-FFh | Reserved. | ||
7:0 | CcPinForPd | CC pin used for PD communication. | |
00h | Not connected. | ||
01h | CC1 is used for USB PD communication. | ||
02h | CC2 is used for USB PD communication. | ||
03h-FFh | Reserved. |