SNVU590A October   2018  – July 2025 LP87561-Q1 , LP87562-Q1 , LP87563-Q1 , LP87564-Q1 , LP87565-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  6. 3Configuration
    1. 3.1 Configuration Sequence
    2. 3.2 Default OTP Configurations
    3. 3.3 Recommended Order of Configuring Registers Through I2C
      1. 3.3.1 Voltage Settings
      2. 3.3.2 Current Limit and Other Regulator Settings
      3. 3.3.3 GPO Settings
      4. 3.3.4 Clock Sync Functions
      5. 3.3.5 PGOOD Settings
      6. 3.3.6 Interrupt Settings
      7. 3.3.7 Startup and Shutdown Sequence
      8. 3.3.8 Set ENx Pin Control Bits
      9. 3.3.9 Set EN_BUCKx Bits
  7. 4Revision History

ENx (GPIOx) Pins

Enable pins EN1 (GPIO1), EN2 (GPIO2), EN3 (GPIO3) (pins 7, 15, 2) are I2C configurable general-purpose input/output (GPIO) pins. The direction, function, and output type (open-drain or push-pull) are programmable for the GPIOs. When configured as EN pin, they can be used to start the buck converter startup sequence based on programmed timing. Shutdown times can be programmed as well. It is recommended that the ENx pins be driven low until the device is configured to the desired settings. When programmed as enable signals, drive these pins low to disable or high to enable the associated buck converters.