SPRACX7 April   2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Abstract
  2.   Trademarks
  3. 1Sensor RF Performance Validation
    1. 1.1 Basic Power-on Checks
    2. 1.2 Factory Calibrations
      1. 1.2.1 Antenna Beam Tilt Measurement
      2. 1.2.2 Range Bias and Receiver Channel Gain/Offset Compensation
    3. 1.3 Parametric Tests
      1. 1.3.1 Transmitter-Receiver Loopback SNR
    4. 1.4 Golden Sensor Unit
  4. 2Low-Cost Manufacturing Setup
    1. 2.1 Hardware
      1. 2.1.1 Low Cost Bench Top Anechoic Chamber
    2. 2.2 Software
  5. 3Advanced Test Setup
    1. 3.1 Target Simulator Setup
  6. 4References

Software

The following software programs are required as part of the setup:

  • Radar Test GUI: Application software to program the Radar device and analyze the data. This is a custom GUI specific to a sensor.
  • Gimbal app: Application software to control the turn-table.