SPRACX7 April   2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Abstract
  2.   Trademarks
  3. 1Sensor RF Performance Validation
    1. 1.1 Basic Power-on Checks
    2. 1.2 Factory Calibrations
      1. 1.2.1 Antenna Beam Tilt Measurement
      2. 1.2.2 Range Bias and Receiver Channel Gain/Offset Compensation
    3. 1.3 Parametric Tests
      1. 1.3.1 Transmitter-Receiver Loopback SNR
    4. 1.4 Golden Sensor Unit
  4. 2Low-Cost Manufacturing Setup
    1. 2.1 Hardware
      1. 2.1.1 Low Cost Bench Top Anechoic Chamber
    2. 2.2 Software
  5. 3Advanced Test Setup
    1. 3.1 Target Simulator Setup
  6. 4References

Target Simulator Setup

Using a Radar Target Simulator, additional parameters can be tested such as long range SNR. The Target Simulator takes in the TX signal from the DUT sensor and emulates a target at certain distance and velocity and sends the signal back to the DUT sensor. The target simulator can simulate a single object or multiple objects over multiple angles of arrival. The target simulator can also be programmed with various different scenarios that can be used to test target detection and classification algorithms.

Long-range SNR may be an essential production test for certain applications like long range radar. Figure 3-1 shows the hardware test setup using Target Simulator.

GUID-52202337-505C-4E59-AF8F-CA3D5B7B2A61-low.png Figure 3-1 Hardware for Radar Testing using Target Simulator