SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
Signal terminators are required on designs with multiple memory devices for the CK and ADDR_CTRL net classes. For designs with a single memory package, VTT termination is optional on the ADDR_CTRL net class (termination is still required for the differential clock signals CK0 and CK0_n). This is shown in the schematic figures in DDR4 Interface Schematics. The data group nets are terminated by ODT in the processor and SDRAM memories, and thus the data group PCB traces must be unterminated. Detailed termination specifications are covered in the routing rules in the following sections.