SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
Table 3-2 shows the parameters of the JEDEC LPDDR4 devices compatible with this interface.
| Number | Parameter | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | Data rate (1)(2) | 1600 | MT/s | |
| 2 | Channel bit width | x16 | x16 | Bits |
| 3 | Channels | 1 | 1 | - |
| 4 | Ranks | 1 | 1 | - |
| 5 | Die | 1 | 1 | - |
| 6 | Device count | 1 | 1 | - |