SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
Before simulating, TI recommends to verify the models. One verification method described is the impedance plot (or impedance scan). The impedance scans for a 10 layer design are provided.
Figure 4-9 Example LPDDR4 Trace Impedance
Scan| Layer | DDR Bus | DQ SE Impedance (Ω) | DQS/CLK Difference Impedance (Ω) |
|---|---|---|---|
| L2 | B1 and B3 | 40.9 | 77.7 |
| L2 | CA | 51.7 | 101.4 |
| L4 | B0 and B2 | 41.1 | 77.7 |
| L7 | CA | 41.1 | 77.7 |
For CK and CA signals, the goal is to have the branch segment equal to two times the impedance of the feed trace. Note, this is common for the PCB to limit the achievable impedances. Simulations show users if the compromises are acceptable.
| Board | CA Feed Impedance (Ω) | CA Branch Impedance (Ω) | CA Branch Target (Ω) | Impedance Mismatch (Ω) |
|---|---|---|---|---|
| Initial Design | 49.1 | 59.6 | 98 (49x2) | 19.3 |
| Final Design | 41.1 | 51.7 | 82 (41x2) | 15.3 |
The simulation results show the improvement made by closer matching the impedances to the targets.
| Board | Total Eye Width Margin (ps) | Total Eye Height Margin (ps) |
|---|---|---|
| Initial Design | 58.00 | 14.00 |
| Final Design | 124.68 | 48.08 |