SPRADF9 January   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 Hardware Setup
  8. 5Build and Run Example
    1. 5.1 Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

Software Development Kit

Below are the steps to install the AM263Px SDK:

  1. Locate the MCU-PLUS-SDK-AM263PX installer: www.ti.com/tool/download/MCU-PLUS-SDK-AM263PX.
  2. Download the executable file for Windows or Linux based on the host PC machine.
  3. Double-click the downloaded file and follow the prompted steps.
  4. Install the SDK at the default path on your PC.