SPRADF9 January   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 Hardware Setup
  8. 5Build and Run Example
    1. 5.1 Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

Power Connections

The AM263Px Control Card is powered from a 5V, 3A USB type-C input or from a 5V, 3A HSEC connection supplied by the docking station.

Options for using USB type-C:

  • 5V, 3A power adapter with USB-C receptacle
  • 5V, 3A power adapter with captive USB-C cable
  • PC USB type-C port that has power delivery classification of a thunderbolt or battery behind USB logo
Note: Type-A to Type-C does not work

Options for using HSEC DOCK DC barrel jack power input:

  • 5V, 3A power adapter that is at least 15W