SPRADF9 January   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 Hardware Setup
  8. 5Build and Run Example
    1. 5.1 Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

Control Card Overview

The AM263Px Control Card Evaluation Module (EVM) is an evaluation and development board for the Texas Instruments Sitara™ AM263Px series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263Px MCUs through a simple user interface consisting of buttons, LEDs, and on-board emulation for programming and debugging. Optionally, the control card can also enable header pin access to key signals through the use of a high speed edge connector (HSEC) baseboard docking station for rapid prototyping.


GUID-20231127-SS0I-RVXP-TT4X-FCRNW3QC7RHB-low.jpg

Figure 1-1 AM263Px Control Card Box Contents

To purchase the optional HSEC baseboard docking station: www.ti.com/tool/TMDSHSECDOCK