SPRT759A October   2023  â€“ June 2024 F29H850TU , F29H859TU-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   Introduction
  5.   Overview of IEC 60730 and UL 1998 Classifications
    1.     C2000 Capability by Device Family
  6.   C2000 Safety Collateral
    1.     Getting Started
    2.     Functional Safety Manuals
    3.     Software Collateral
  7.   Implementing Acceptable Measures on C2000 Real-Time MCUs
    1.     Implementation Steps
    2.     Example Mapping
    3.     Additional Best Practices
  8.   Mapping Acceptable Control Measures to C2000 Unique Identifiers
    1.     Unique Identifier Reference
    2.     CPU Related Faults
    3.     Interrupt Related Faults
    4.     Clock Related Faults
    5.     Memory Related Faults
    6.     Internal Data Path Faults
    7.     Input/Output Related Faults
    8.     Communication, Monitoring Devices, and Custom Chip Faults
  9.   Glossary
  10.   References

Memory Related Faults

Table 12 Memory Faults to Unique ID Mapping
Component Class B/1 (1) Class C/2 (1) Acceptable Measure (2) C2000 Unique IDs (3)
Definition Description F2837x
F2807x
F2838x F28004x F28002x F28003x F280013x F280015x
4.1 Non-volatile rq H.2.19.3.2
A7.2.5
Multiple checksum - - ROM10 ROM10 ROM10 ROM10 ROM10
H2.19.8.2
A7.3.2
Word protection, single-bit parity - - - - ROM15 ROM15 ROM15
rq H.2.18.15
A7.1.19
Reciprocal comparison CPU1 CPU1 CPU1 - CPU1 - -
CLA1 CLA1 CLA1 - CLA1 - -
H.2.18.3
A7.1.6
Independent hardware comparator - - - - - - CPU21
H.2.19.5
A7.2.8
Redundant memory with comparison DCSM2 DCSM2 DCSM2 DCSM2 DCSM2 DCSM2 DCSM2
H.2.19.4.2
A7.2.7
Periodic CRC, double word FLASH2 FLASH2 FLASH2 FLASH2 FLASH2 NWFLASH5 NWFLASH5
ROM1 ROM1 ROM1 ROM1 ROM1 ROM1 ROM1
- - ROM9 - - - -
- - - - ROM13 - -
H2.19.8.1
A7.3.1
Word protection with multi-bit redundancy FLASH1 FLASH1 FLASH1 FLASH1 FLASH1 NWFLASH1 NWFLASH1
EFUSE2 EFUSE2 EFUSE2 EFUSE2 EFUSE2 EFUSE2 EFUSE2
4.2 Volatile rq H.2.19.6
A7.2.9
Periodic static memory test SRAM3 SRAM3 SRAM3 SRAM3 SRAM3 SRAM3 SRAM3
H2.19.8.2
A7.3.2
Word protection, single-bit parity SRAM2 SRAM2 SRAM2 SRAM2 - SRAM2 SRAM2
CAN3 CAN3 CAN3 CAN3 CAN3 CAN3 CAN3
- ECAT6 - - - - -
- - - - - PIE11 PIE11
rq H2.19.5
A7.2.8
Redundant memory with comparison PIE1 PIE1 PIE1 PIE1 PIE1 - -
H.2.19.8.1
A7.3.1
Word protection, multi-bit redundancy SRAM1 SRAM1 SRAM1 SRAM1 SRAM1 SRAM1 SRAM1
- MCAN8 - - MCAN8 MCAN8 MCAN8
4.3 Addressing (volatile and non-volatile memory) rq H2.19.8.2
A7.2.9
Word protection, single-bit parity SRAM2 SRAM2 SRAM2 SRAM2 - SRAM2 SRAM2
- - - - ROM15 ROM15 ROM15
CAN3 CAN3 CAN3 CAN3 CAN3 CAN3 CAN3
- ECAT6 - - - - -
- - - - - PIE11 PIE11
rq H.2.19.4.2
A7.2.7
Periodic CRC - double word SRAM8 (4) SRAM8 SRAM8 SRAM8 SRAM8 SRAM8 (4) SRAM8
- SRAM24 - SRAM24 SRAM24 - -
FLASH2 FLASH2 FLASH2 FLASH2 FLASH2 NWFLASH2 NWFLASH2
ROM1 ROM1 ROM1 ROM1 ROM1 ROM1 ROM1
- - ROM9 - - - -
- - - - ROM13 - -
H.2.19.8.1
A7.3.1
Word protection, multi-bit redundancy including address FLASH1 FLASH1 FLASH1 FLASH1 FLASH1 NWFLASH1 NWFLASH1
SRAM1 SRAM1 SRAM1 SRAM1 SRAM1 SRAM1 SRAM1
MCAN8 MCAN8 MCAN8 MCAN8
rq: coverage of the failure mode (refer to Table 2) is required by the standards for the indicated class. More than one acceptable measure may be available to choose from.
For a complete list of acceptable measures and their definitions, see the IEC / UL specifications.
For a description and implementation suggestions for each ID, see the device-specific Functional Safety Manual.
The F2807x and F280013x devices do not have a VCRC module. The CRC is performed by the CPU. For more information, see the device-specific software diagnostic library.