SPRUIY9C May 2021 – December 2025
The various AM64 SK EVM PCB design revisions, and assembly variants are listed in Table 5-26. Specific PCB revision is indicated in silkscreen on the PCB. Specific assembly variant is indicated with an additional sticker label. Table 2-2 lists known board issues.
| PCB Revision | Revision and Assembly Variant Description |
|---|---|
| PROC100E1 | First prototype, early release revision of the AM64 SK EVM. Used a blue solder mask.Implements the Sitara™ AM6442 MPU. |
| PROC100E2 | First production release of the AM64 SK EVM. Uses a white solder mask. Implements the Sitara AM6442 MPU. |
| PROC100E3 | Production release of the SK-AM64 EVM. Uses a Red solder mask. Implements the Sitara AM64x MPU with two PMIC power solution. |
| PROC100E4 | Prototype revision of SK-AM64 EVM. Used a Green solder mask. Implements the Sitara AM64x MPU with single PMIC power solution. |
| PROC100A | Production release of SK-AM64B EVM. Used a Red solder mask. Implements the High-Security Field-Securable (HS-FS) silicon Sitara AM64x MPU with single PMIC power solution. |
| ID | Severity | Summary | HW Versions Affected | Fix |
|---|---|---|---|---|
| 1 | HIGH | AM64x power requirements not met by power solution | E1, E2, E3 | E4 |
| 2 | HIGH | AM64x voltage spec not met | E1, E2, E3 | E4 |
| 3 | INFO | Do not use MMC0 for SDIO devices | E1, E2 | E3 |
| 4 | MEDIUM | LPDDR4 data rate limitation under stressful benchmarking conditions | E1, E2 | E3 |
| 5 | INFO | Junk Character on UART Console | E3 | E3A |
| 6 | MEDIUM | Test power down signal is floating | E4 | RevA |
| 7 | HIGH | uSD boot not working | E1, E2, E3, E4 | RevA |