SPRUIY9C May   2021  – December 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  6. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 Important Usage Notes
    3. 2.3 System Description
      1. 2.3.1 Functional Block Diagram
      2. 2.3.2 Power-On/Off Procedures
        1. 2.3.2.1 Power-On Procedure
        2. 2.3.2.2 Power-Off Procedure
      3. 2.3.3 Peripheral and Major Component Description
        1. 2.3.3.1  Clocking
          1. 2.3.3.1.1 Ethernet PHY Clock
          2. 2.3.3.1.2 AM64x SoC Clock
        2. 2.3.3.2  Reset
        3. 2.3.3.3  Power
          1. 2.3.3.3.1 Power Input
          2. 2.3.3.3.2 USB Type-C Interface for Power Input
          3. 2.3.3.3.3 Power Fault Indication
          4. 2.3.3.3.4 Power Supply
          5. 2.3.3.3.5 Power Sequencing
          6. 2.3.3.3.6 Power Supply
        4. 2.3.3.4  Configuration
          1. 2.3.3.4.1 Boot Modes
        5. 2.3.3.5  JTAG
        6. 2.3.3.6  Test Automation
        7. 2.3.3.7  UART Interface
        8. 2.3.3.8  Memory Interfaces
          1. 2.3.3.8.1 LPDDR4 Interface
          2. 2.3.3.8.2 MMC Interface
            1. 2.3.3.8.2.1 Micro SD Interface
            2. 2.3.3.8.2.2 WiLink Interface
            3. 2.3.3.8.2.3 OSPI Interface
            4. 2.3.3.8.2.4 Board ID EEPROM Interface
        9. 2.3.3.9  Ethernet Interface
          1. 2.3.3.9.1 DP83867 PHY Default Configuration
          2. 2.3.3.9.2 DP83867 – Power, Clock, Reset, Interrupt and LEDs
          3. 2.3.3.9.3 Industrial Application LEDs
        10. 2.3.3.10 USB 3.0 Interface
        11. 2.3.3.11 PRU Connector
        12. 2.3.3.12 User Expansion Connector
        13. 2.3.3.13 MCU Connector
        14. 2.3.3.14 Interrupt
        15. 2.3.3.15 I2C Interface
        16. 2.3.3.16 IO Expander (GPIOs)
  7. 3Hardware Design Files
  8. 4Compliance Information
    1. 4.1 Regulatory Compliance
  9. 5Additional Information
    1. 5.1 Known Issues
      1. 5.1.1 Issue 1: LP8733x Max output Capacitance Spec Exceeded on LDO0 and LDO1
      2. 5.1.2 Issue 2: LP8733x Output Voltage of 0.9V Exceeds AM64x VDDR_CORE max Voltage Spec of 0.895 V
      3. 5.1.3 Issue 3 - SDIO Devices on MMC0 Require Careful Trace Lengths to Meet Interface Timing Requirements
      4. 5.1.4 Issue 4 - LPDDR4 Data Rate Limitation in Stressful Conditions
      5. 5.1.5 Issue 5 - Junk Character
      6. 5.1.6 Issue 6 - Test Power Down Signal Floating
      7. 5.1.7 Issue 7 - uSD Boot Not Working
    2.     Trademarks
    3.     65
  10. 6Revision History
Ethernet PHY Clock

The clock buffer of part number LMK1C1103PWR is used to drive the 25 MHz clock to the Ethernet PHYs. LMK1C1103PWR is a 1:3 LVCMOS clock buffer, which takes a 25 MHz crystal/LVCMOS reference input and provides four 25 MHz LVCMOS clock outputs. The source for the clock buffer is either the CLKOUT0 pin from the SoC or a 25 MHz oscillator (ECS-2520MV-250-CN-TR). The selection can be made using a set of resistors. By default, the oscillator is used as input to the clock buffer in SK-AM64B EVM. Output Y2 and Y3 of the clock buffer LMK1C1103PWR are used as a reference clock input for two Gigabit Ethernet PHYs in SKEVM.

SK-AM64 SK-AM64B AM64x SK EVM Clock
                    Tree Figure 2-6 AM64x SK EVM Clock Tree
Note: Resistors that are marked with a red color box are DNI.