SPRUIY9C May 2021 – December 2025
Hereby, Texas Instruments declares that the radio equipment, "AM64x Starter Kit for the Sitara Processors" is in compliance with directive 2014/53/EU.
The full text of the EU declaration of conformity is available in TI website.
RF Exposure Information
This device has been tested and meets applicable limits for Radio Frequency (RF) exposure. This equipment is installed and operated to verify a minimum of 20 cm spacing to any person at all times.
EIRP Power
The maximum RF power transmitted in WLAN 2.4GHz band is 19.5 dBm. The maximum RF power transmitted in WLAN 5 GHz band is 19.8 dBm (approx. 5150 MHz - 5350 MHz) and 18.9 dBm (approx. 5470 MHz - 5725 MHz).
The maximum RF power transmitted in Bluetooth is 13.9 dBm and Bluetooth Low Energy (BLE) is 9.0 dBm.
The device is restricted for indoor use only within the 5.15 - 5.35GHz band. The following are the countries with restricted indoor use,
Waste Electrical and Electronic Equipment (WEEE)
This symbol means that according to local laws and regulations, the product or the battery shall be disposed of separately from household waste. When this product reaches the end of life, take to a collection point designated by local authorities. Proper recycling of your product protects human health and the environment.