SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Each RAT (Region Address Translation) instance is assigned a unique 16-bit RAT Source ID Value to identify the transaction source of any exception which may occur.
The following table shows the RAT source ID mapping associated with the EXCEPTION_LOGGING_HEADER0[23-8] SRC_ID field for each RAT module.
| Module Instance | Source ID Value (Decimal) |
|---|---|
| MCU_ARMSS0_CPU0 | 2 |
| MCU_ARMSS0_CPU1 | 3 |
| R5FSS0_CORE0 | 4 |
| R5FSS0_CORE1 | 5 |
| R5FSS1_CORE0 | 6 |
| R5FSS1_CORE1 | 7 |
| R5FSS2_CORE0 | 80 |
| R5FSS2_CORE1 | 81 |