SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| EPwm1Regs | EPWM_REGS | EPWM1_BASE | 0x0000_4000 | YES | YES | YES | YES |
| EPwm2Regs | EPWM_REGS | EPWM2_BASE | 0x0000_4100 | YES | YES | YES | YES |
| EPwm3Regs | EPWM_REGS | EPWM3_BASE | 0x0000_4200 | YES | YES | YES | YES |
| EPwm4Regs | EPWM_REGS | EPWM4_BASE | 0x0000_4300 | YES | YES | YES | YES |
| EPwm5Regs | EPWM_REGS | EPWM5_BASE | 0x0000_4400 | YES | YES | YES | YES |
| EPwm6Regs | EPWM_REGS | EPWM6_BASE | 0x0000_4500 | YES | YES | YES | YES |
| EPwm7Regs | EPWM_REGS | EPWM7_BASE | 0x0000_4600 | YES | YES | YES | YES |
| EPwm8Regs | EPWM_REGS | EPWM8_BASE | 0x0000_4700 | YES | YES | YES | YES |
| EPwm9Regs | EPWM_REGS | EPWM9_BASE | 0x0000_4800 | YES | YES | YES | YES |
| EPwm10Regs | EPWM_REGS | EPWM10_BASE | 0x0000_4900 | YES | YES | YES | YES |
| EPwm11Regs | EPWM_REGS | EPWM11_BASE | 0x0000_4A00 | YES | YES | YES | YES |
| EPwm12Regs | EPWM_REGS | EPWM12_BASE | 0x0000_4B00 | YES | YES | YES | YES |