SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The NMI watchdog counter behaves as follows under debug conditions:
| CPU Suspended | When the CPU is suspended, the NMI watchdog counter is suspended. |
| Run-Free Mode | When the CPU is placed in run-free mode, the NMI watchdog counter resumes operation as normal. |
| Real-Time Single-Step Mode | When the CPU is in real-time single-step mode, the NMI watchdog counter is suspended. The counter remains suspended even within real-time interrupts. |
| Real-Time Run-Free Mode | When the CPU is in real-time run-free mode, the NMI watchdog counter operates as normal. |