SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
In Figure 20-13, the eCAP operating mode is almost the same as in the previous section except capture events are qualified as either rising or falling edge, this now gives both period and duty cycle information, that is: Period1 = t3 – t1, Period2 = t5 – t3, …and so on. Duty Cycle1 (on-time %) = (t2 – t1) / Period1 x 100%, and so on. Duty Cycle1 (off-time %) = (t3 – t2) / Period1 x 100%, and so on.
Figure 20-13 Capture Sequence for
Absolute Time-stamp with Rising- and Falling-Edge Detect