SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The MCAN module is configured to allocate up to words in the Message RAM. The Message RAM has a width of 32 bits.
The address ranges of the Message RAMs are from 0x0005 8000 to 0x0005 8FFF and from 0x0005 A000 to 0x0005 AFFF.
The Message RAM is capable to include each of the sections listed in Figure 28-19. It is not necessary to configure each of the sections (a section in the Message RAM can be 0) and there is no restriction with respect to the sequence of the sections. For parity checking or ECC, a respective number of bits has to be added to each word. When the MCAN module addresses the Message RAM, the MCAN addresses 32-bit words. The start addresses are configurable and are 32-bit word addresses.
The element size can be configured for:
Figure 28-19 Message RAM
ConfigurationThe Host CPU configures the following information in the Message RAM: