SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| File | Driverlib Function |
|---|---|
| INPUT1SELECT | |
| xbar.h | XBAR_setInputPin |
| INPUT2SELECT | |
| - | See INPUT1SELECT |
| INPUT3SELECT | |
| - | See INPUT1SELECT |
| INPUT4SELECT | |
| - | See INPUT1SELECT |
| INPUT5SELECT | |
| - | See INPUT1SELECT |
| INPUT6SELECT | |
| - | See INPUT1SELECT |
| INPUT7SELECT | |
| - | See INPUT1SELECT |
| INPUT8SELECT | |
| - | See INPUT1SELECT |
| INPUT9SELECT | |
| - | See INPUT1SELECT |
| INPUT10SELECT | |
| - | See INPUT1SELECT |
| INPUT11SELECT | |
| - | See INPUT1SELECT |
| INPUT12SELECT | |
| - | See INPUT1SELECT |
| INPUT13SELECT | |
| - | See INPUT1SELECT |
| INPUT14SELECT | |
| - | See INPUT1SELECT |
| INPUT15SELECT | |
| - | See INPUT1SELECT |
| INPUT16SELECT | |
| - | See INPUT1SELECT |
| INPUTSELECTLOCK | |
| xbar.h | XBAR_lockInput |