SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Move 32-Bit Value from Memory to the MSTF Register
| MSTF | CLA status register |
| mem32 | 32-bit source memory location |
LSW: mmmm mmmm mmmm mmmm
MSW: 0111 0111 0000 addr Move from memory to the CLA's status register MSTF. This instruction is most useful when nesting function calls (using MCCNDD).
MSTF = [mem32]; This instruction modifies the following flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | Yes | Yes | Yes | Yes | Yes |
Loading the status register can overwrite all flags and the RPC field. The MEALLOW field is not affected.
This is a single-cycle instruction.