SPRUJE5A June 2025 – August 2025
The F29H85x LaunchPad includes a F29H850TU9SRFS MCU, which is designed for advanced real-time control applications. A large number of these peripherals are made available to users using the on-board accessories and the BoosterPack connectors. This section explains how those peripherals operate and interface to the MCU.
Figure 3-1 shows a high-level block diagram of the F29H85x LaunchPad.