SPRUJE5A June 2025 – August 2025
The connector J101 is provided to debug an external target with the on-board XDS110 debug probe. This connector allows the LaunchPad to be used as a stand-alone XDS110 debug probe. For mating connector and cable, see Samtec FFSD or equivalent. UART TX and RX signals from the XDS110 device are also included on this connector.
If the LaunchPad is being used in this manner, the following 0 ohm resistors located on the bottom of the board must be desoldered. This isolates the JTAG signals from going to the F29H850TU9 MCU.
|
Component |
Corresponding Signal |
|---|---|
|
R74 |
3V3 |
|
R76 |
3V3 |
|
R97 |
TMS |
|
R98 |
TCK |
|
R99 |
TDI |
|
R100 |
TDO |
|
R165 |
RXD |
|
R171 |
TXD |