SPRUJE5A June   2025  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Device Information
  7. 2Software
    1. 2.1 Software Description
    2. 2.2 Software Installation
      1. 2.2.1 Install SDK
      2. 2.2.2 Install Additional Software
        1. 2.2.2.1 Install Python
        2. 2.2.2.2 Install OpenSSL
    3. 2.3 Software Development
    4. 2.4 F29H85x LaunchPad Demo Program
    5. 2.5 Programming and Running Other Software on the F29H85x LaunchPad
  8. 3Hardware
    1. 3.1 Hardware Description
      1. 3.1.1 Functional Description and Connections
        1. 3.1.1.1  Microcontroller
        2. 3.1.1.2  PMIC
        3. 3.1.1.3  Power Domains
        4. 3.1.1.4  LEDs
        5. 3.1.1.5  Encoder Connectors
        6. 3.1.1.6  FSI
        7. 3.1.1.7  CAN
        8. 3.1.1.8  SENT
        9. 3.1.1.9  CLB
        10. 3.1.1.10 Boot Modes
        11. 3.1.1.11 BoosterPack Sites
        12. 3.1.1.12 Analog Voltage Reference
        13. 3.1.1.13 Differential ADC Header
        14. 3.1.1.14 Other Headers and Jumpers
          1. 3.1.1.14.1 XDS Isolation Block
          2. 3.1.1.14.2 BoosterPack Site 2 Power Isolation
          3. 3.1.1.14.3 Alternate Power
      2. 3.1.2 Debug Interface
        1. 3.1.2.1 XDS110 Debug Probe
        2. 3.1.2.2 XDS110 Output
        3. 3.1.2.3 Virtual COM Port
      3. 3.1.3 Alternate Routing
        1. 3.1.3.1 Overview
        2. 3.1.3.2 UART Routing
        3. 3.1.3.3 EQEP Routing
        4. 3.1.3.4 CAN Routing
        5. 3.1.3.5 FSI Routing
        6. 3.1.3.6 PWM DAC
      4. 3.1.4 Hardware Revisions
        1. 3.1.4.1 Revision A
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
      1. 4.2.1 LAUNCHXL-F29H85X Board Dimensions
    3. 4.3 Bill of Materials (BOM)
  10. 5Frequently Asked Questions
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7References
    1. 7.1 Reference Documents
    2. 7.2 Other TI Components Used in This Design
  13. 8Revision History

Specifications

Table 1-1 summarizes the F29H85X LaunchPad specifications.

Table 1-1 LAUNCHXL-F29H85X Specifications
Parameter Value
Board Supply Voltage

5VDC from one of the following sources:

  • USB Connector (USB1) - USB Type-C cable connected to PC or other compatible power source.
  • BoosterPack 1
  • BoosterPack 2
  • Auxiliary power connectors

3.3VDC from one of the following sources:

  • BoosterPack 1
  • BoosterPack 2
  • Auxiliary power connectors
Dimensions

5.67in x 2.3in x 0.75in (14.4cm x 5.84cm x 1.90cm) (L x W x H)

Break-out Power Output
  • 3.3VDC to BoosterPacks, limited by output of LDO inside the PMIC TPS65036. This 3.3V plane is shared with on-board components. Total output power limit of TPS65036 is 300mA.
Assumed Operating Conditions This kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity.
WARNING: All external connections to the hardware must stay within the recommended operating conditions and intended usage for all hardware/components connected in the system.

Figure 1-1 highlights the key features of the F29H85x LaunchPad.

LAUNCHXL-F29H85X F29H85x
                    LaunchPad Board Overview Figure 1-1 F29H85x LaunchPad Board Overview
LAUNCHXL-F29H85X