This LaunchPad uses various other TI components for its functions. A consolidated list of these components with links to their TI product pages is shown below.
- ISO7731
Robust EMC, triple-channel, 2/1, reinforced digital
isolator
- ISO7741
Robust EMC, quad-channel, 3/1, reinforced digital
isolator
- TS5A23157
5-V, 2:1 (SPDT), 2-channel analog switch
- MSP432E401Y SimpleLink™ Ethernet
Microcontroller
- REF50xxA-Q1 Low-Noise, Very Low Drift, Precision Voltage
Reference
- SN74LV4053A
Triple 2-Channel Analog Multiplexer/Demultiplexer IC
- SN74LVC2G07
Dual Buffer/Driver With Open-Drain Output
- SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable
Voltage-Level Shifting and Three-State Outputs
- TCAN332 3.3 V CAN Transceiver
- TLV703 300-mA,
high-PSRR, low-IQ, low-dropout voltage regulator
- TPS61033X 5.5-V 5.5-A 2.4-MHz Fully-Integrated
Synchronous Boost Converter, with Output Discharge
Function
- TPD4E004 4-Channel ESD Protection Array for High-Speed Data Interfaces
- TPD4E05U06 4-Channel ESD
Protection Array for USB, HDMI & High Speed
Interfaces
- TPS650362-Q1 Automotive 35V PMIC
with three buck converters and one LDO regulator
for camera modules up to ASIL-B