SPRUJE5A June 2025 – August 2025
The LaunchPad can be connected to a CAN bus through J14. GPIO64 and GPIO65 are routed to the on-board TI TCAN332DR 3.3V CAN Transceiver, U15. By setting S4 to DOWN (XCVR), GPIO64 and GPIO65 are routed to the transceiver. If S4 is set to UP (BP), the GPIOs are routed to the BoosterPack connectors (default case).