SWRA478D February   2015  – January 2019 CC1310 , CC1312PSIP , CC1312R , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Acronyms
  3. 2Standby
  4. 3Understanding Bluetooth Low Energy Power Metrics
  5. 4SimpleLink Bluetooth Low Energy Wireless MCUs
  6. 5Power Measurement Setup – Preparing the DUT
    1. 5.1 Requirements
    2. 5.2 Embedded Software
    3. 5.3 Hardware
      1. 5.3.1 CC26x2R LaunchPad
    4. 5.4 BTool (Optional)
  7. 6Measuring Power Consumption With a DC Power Analyzer
    1. 6.1 Test Setup
      1. 6.1.1 Analysis Software Setup
    2. 6.2 Measurement Using Scope
    3. 6.3 Analysis
      1. 6.3.1 Advertising Event
      2. 6.3.2 Connection Event
      3. 6.3.3 Power Consumption Calculator
  8. 7EnergyTrace
    1. 7.1 Modifying the rfPacketTX Example
  9. 8References
  10. 9Revision History

Power Measurement Setup – Preparing the DUT

Before measurement and analysis can be performed, the device under test (DUT) must be prepared both from a hardware and software perspective. A peer device can also be configured in order to establish a connection. In this application report, a device running the example project HostTest [15] is used to establish the connection. This project can be run on any BLE-enabled development board and we have used a CC26x2R LaunchPad™ [19].

GUID-35BF2A85-EF86-460A-B7B1-5F933CAAEEBB-low.png Figure 5-1 Device Under Test