SWRA601K April 2019 – November 2023 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
For the CC23xx wireless MCUs, pre-qualified, tested, Component QDIDs are used. This means that there are QDIDs available for the complete software stack, excluding only the RF-PHY part and selected adopted services and profiles. Available Qualified RF-PHY component QDIDs provided by TI can be referenced. BQC will assess if additional testing is required.
For some devices, TI provides End Product Listing QDIDs. These QDIDs allow you to adopt the RF-PHY test results as well as host and controller test results. Your BQC will assess the appropriate level of retest necessary.