SWRA601K April 2019 – November 2023 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R5 , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
The following table list the QDIDs that are valid for use with TI products. In version 5.30, the formerly called SIMPLELINK-CC13X2-26X2-SDK was renamed to SIMPLELINK-CC13XX-CC26XX-SDK. In version 7.10, the now formerly called SIMPLELINK-CC13XX-26XX-SDK has been renamed again to SIMPLELINK-LOW-POWER-F2-SDK. This SDK is backwards compatible for qualification purposes with previous SDK versions. The complete list of the products supported by each QDID is available on the Bluetooth SIG website. This list can be easily accessed by clicking on the Declaration IDs in the following tables.
The CC2650 Module from TI (CC2650MODA) has an RF-PHY component in addition to regulatory modular radio pre-certification. For more information, see details in Table 2-5. This means that you do not have to repeat RF-PHY testing when using CC2650MODA in accordance with the module's data sheet placement requirements [1]. If you are using another pre-certified module, check with your module vendor to see if you can reuse the module's RF-PHY QDID listing.
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL
Version, Qualification Assessment Date |
QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.3 | D061813, TCRL 2021-2, 2022-09-27 |
194334 | RF-PHY for TI LaunchPad™ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
BLE-Stack 5-2.2.x (SDK 7.10 and later) | Component | v5.3 | D063565, TCRL-2022-1, 2023-03-31 | 196584 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE 2M PHY, LE Coded PHYs, Adv. Extensions, Privacy 1.2.1, CSA#2 |
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version,
Qualification Assessment Date |
QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.3 | D061813, TCRL 2021-2, 2022-09-27 |
194334 | RF-PHY for TI LaunchPad™ development kits | LE 1M PHY, LE 2M PHY, LE Coded PHYs |
All BLE-Stack versions | RF-PHY | v5.2 | D054799, TCRL 2020-1, 2021-04-13 |
166660 | RF-PHY for AoA/CTE transmission and reception (CC13x2, CC26x2). | LE 1M PHY, AoA/CTE (connection and connectionless-CTE) |
BLE-Stack 5-2.2.x (SDK 4.40 and later) | Profile Subsystem | N/A | D052535, TCRL-2019-2, 2021-01-25 | 162204 | Bluetooth mesh profile specification v1.0.1 | This design is for Mesh profiles only. When referencing this QDID, you should reference the appropriate QDID for your BLE-Stack version. |
BLE-Stack 5-2.2.x (SDK 4.40 and later) | Component | v5.2 | D052819, TCRL-2020-1, 2021-01-11 | 156080 | Protocol: Link Layer, GAP, GATT, ATT, SMP, L2CAP | LE Coded PHYs, Adv. Extensions, Periodic Adv., LE 2M PHY, CSA#2, AoA/CTE (connection and connectionless-CTE) |
BLE-Stack 5-2.2.x (SDK 4.40 and later) | End Product Listing |
v5.2 |
D065853, TCRL-2023-1, 2023-10-20 |
225762 |
Protocol: Link Layer, GAP,
GATT, ATT, SMP, L2CAP, RF PHY |
LE Coded PHYs, Adv. Extensions, Periodic Adv., LE 2M PHY, CSA#2, AoA/CTE (connection and connectionless-CTE) |
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date |
QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 |
176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
Central + Peripheral roles - BLE5-Stack 1.1.x (SDK 5.10 and later) | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 |
176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Peripheral role only - BLE5-Stack 1.1.x (SDK 5.10 and later) | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 |
176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Central, Peripheral, Multirole - BLE-Stack 3.3.x (SDK 5.10 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 |
180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date |
QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 |
176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
Central + Peripheral roles - All BLE-Stack versions | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 |
176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Peripheral role only - All BLE-Stack versions | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 |
176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Central, Peripheral - BLE-Stack 2.3.x (SIMPLELINK-CC13X0-SDK 4.10 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 |
180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |
Applicable To | QDID Type | BT Core Spec | Declaration ID, TCRL Version, Qualification Assessment Date |
QDID | Includes | Core Spec Features |
---|---|---|---|---|---|---|
All BLE-Stack versions | RF-PHY | v5.1 | D057186, TCRL 2021-1, 2021-10-08 |
176642 | RF-PHY component listing | Coded PHYs, LE 1M PHY, LE 2M PHY |
Central + Peripheral roles - All BLE-Stack versions | End Product Listing | v5.0 | D057187, TCRL 2021-1, 2021-10-08 |
176679 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Peripheral role only - All BLE-Stack versions | End Product Listing | v5.0 | D057188, TCRL 2021-1, 2021-10-08 |
176850 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | Coded PHYs, Adv. Extensions, LE 2M PHY |
Central, Peripheral - BLE-Stack 2.2.x (BLE-STACK-2-X version 2.2.6 and later) | End Product Listing | v5.1 | D058218, TCRL 2021-1, 2021-12-15 |
180401 | Attribute Protocol, Device Information Service, GAP, GATT, Interoperability Test Specification, L2CAP, LL, RF PHY, SMP | v4.2: Privacy 1.2, Secure Connections, DLE |