SWRU613 july 2023 AWRL1432
Figure 3-10 shows the part designators and positions of the switches (S1 and S4) on the XWRL1432BOOST.
Figure 3-12 provides the different boot mode configurations to the device. Device supports application mode, QSPI flashing mode (Device management mode), and debug modes. This mode (SOP) configuration shown below in Figure 3-12 must be exercised first. After the SOP settings nRESET need to be issued to register the SOP settings. Figure 3-12 also provides the switch position for different modes of operation supported by the device and EVM.