SWRU613 july 2023 AWRL1432
The xWRL1432 mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 76-GHz to 81-GHz band. The xWRL1432 is designed for low power, self-monitored, ultra-accurate radar systems in the Automotive and Industrial space of applications. The xWRL1432BOOST EVM enables access to point-cloud data and power over USB interface. The xWRL1432BOOST supports direct connectivity to the DCA1000EVM development kit. This kit is supported by mmWave tools, demos and software including mmWave software development kit (MMWAVE-L-SDK) and TI's Code Composer Studio. Additional boards can be used to enable additional functionality. For example, DCA1000EVM enables access to the raw ADC data capture of a sensor. On board XDS110 enables software development through TI’s CCS. xWRL1432BOOST can interface with the MCU LaunchPad™ development kit ecosystem.