SWRU613 july 2023 AWRL1432
Transmitter and receiver antennas positions in Figure 3-6 form a virtual array of six transmitter and receiver pairs. This allows object detections finer azimuthal angular resolution (29°) and coarse elevation angular resolution (58°). Receiver antennas are spaced at distance D (Lambda/2) and Transmitter antenna Tx1 and Tx2 spaced at 2D (lambda) in azimuthal plane and D (Lambda/2) in elevation plane. Tx1 and Tx2 are placed at D (lambda/2) in the elevation and 2D (Lambda) in azimuth plane.
Figure 3-6 shows the antenna radiation pattern with regard to azimuth and Figure 3-7 shows the antenna radiation pattern with regard to elevation for TX1 and TX2. Both figures show the radiation pattern for TX1 and TX2 and RX1, RX2 and RX3 together. All of the measurements were done with a Tx and Rx combination together. Thus, for the -6dB beam width, the user must see a -12db (Tx (-6dB) + Rx(-6dB)) number from the boresight.
Measured azimuthal radiation pattern for all Tx to Rx pairs (Corner reflector placed at approximately 5 meters with a 4- GHz bandwidth chirp starting at 76 GHz)
Measured elevation radiation pattern for all TX to RX pairs (Corner reflector placed at approximately 5 meters with a 4-GHz bandwidth chirp starting at 76 GHz)